Software Enables New-Age, Flexible Test Solution for Analog and Digital Radios

Case Studies

Organization

• Naval customer

 

Challenges

• complicated test setup for radios

• multiple manual adjustments for running test procedures

 

Solutions

• Keysight M8920A

• Keysight PathWave Test Automation Platform

 

Results

• achieved extended automated measurement capability

• reduced radio test times by 50% using flexible plug-ins

• provided support for evolving digital standards

 

Radios are a staple of naval operations, but their standards must change to keep up with the times. Moving from an analog to digital format allows radios to be more flexible and dynamic. The use of software and an open hardware architecture makes radios faster, better, and more secure.

 

A major lab in a naval department performs test validation of analog and digital radios and receivers. These testing tools must work in both lab and field environments. Apart from validation, the customer does basic radio repair work. The radios include traditional very-high-frequency and ultra-high-frequency analog models that work on different modulation schemes. With the evolution of communication technologies, the customer began validating digital radios, working on complex commercial or custom modulation schemes.

 

Challenge: Complicated, Manual Test Setup for Radios

 

The HP8920A radio-frequency (RF) communication test set was a key test instrument in the organization’s labs. It offered all the specifications and functionality required for traditional analog radios. This one-box test set included features found in multiple instruments, making it an industry standard for service and repair needs.

 

But as the technology evolved, some components in this instrument became obsolete, with no alternatives. This left a gap in the industry, and users shifted to a multibox test bench — a combination of signal generators, analyzers, and audio analyzers / generators — and other test platforms.

 

While a multibox test platform works well in the lab, it is not ideal for field or mobile scenarios. Users shared this feedback and wanted Keysight to introduce an alternative that would meet and even exceed the HP8920A’s features.

 

Solution: M8920A with PathWave Test Automation Platform Plug-Ins

 

The Keysight team introduced the customer to the M8920A radio test set. It combines PXIe hardware with application-specific software in a single flexible and scalable chassis, providing broad multiformat coverage for next-generation radio testing. The M8920A has the scalable modular architecture needed for efficient and complete test development and execution in the manufacturing and radio maintenance environment. It also supports general-purpose measurements and commercial standards (LTE, WLAN, and Bluetooth®) for next-generation radio tests.

 

The platform differed from the HP8920A one-box tester with an integrated display, so users hesitated. They wanted a thorough demonstration and evaluation using their radios. The test parameters included frequency accuracy, transmitted power, receiver sensitivity, signal-to-noise and distortion ratio level, and automatic gain control (AGC). And because most users were from semitechnical backgrounds, they needed an easy-to-use, automated test environment. The M8920A works with Keysight’s N9093A radio test software, which lets users access and control multiple instruments on one screen while viewing critical measurements. Users appreciated the software but wanted some additional test cases and procedures, per their requirements. This extra functionality was required during the validation of multiple radios before field deployment.

 

Keysight PathWave Test Automation Platform plug-ins provide extended automated measurements on the M8920A.