TradeVision Decoder Trading Subscription Package

解決方案簡介

TradeVision Decoder Trading Subscription Package

 

General

TradeVision Decoder Trading Subscription Package (DTSP) is a subscriptionbased database. It resides on TradeVision devices and provides up-to-date financial market feed data and destination IPv4:Port addresses for several dozen exchanges. The internal decoder portion of DTSP defines the packet header and message header data parameters needed to provide multicast gap detection and one-way latency (OWL) support.

 

TradeVision displays market feeds via an intuitive graphical user interface that allows you to quickly select feeds and channels for monitoring.

 

Subscription Service

DTSP is a subscription service. Keysight Technologies provides updates approximately every eight weeks. We create these updates using several methods. Keysight subscribes to a technical bulletin service (Clearnet Calendar) that provides weekly updates and announcements for financial exchanges that have changed or enhanced their market data feeds. These enhancements include new feeds, channels, and data feed protocol updates that we integrate for the 50+ parents DTSP supports.

 

Registration to most exchanges allows Keysight to directly receive important updates that affect DTSP.

 

Our technical support team also contacts data center customers to get additional data and input used for market feed updates.