mm-Wave-to-Coax Adapters 26.5 to 65 GHz

技術綜覽

Technical Overview

  • Excellent repeatability
  • Measurement versatility
  • WR-28, WR-22, WR-l9, WR-15 (R, Q, U, V band) waveguide
  • Precision 1.85 mm and 2.4 mm coax connectors

 

Increased measurement versatility

The Keysight Technologies, Inc. 281 family of precision millimeter waveguide-to-coax adapters offer coax measurements to 65 GHz. These adapters provide a simple, low SWR transition between transmission media. You are able to take advantage of stable, low loss and low SWR waveguide when measuring coaxial devices at higher frequencies, or keep the convenience of coax, even when testing waveguide components. R/Q/U/V281 adapters increase the versatility of existing test sets to measure both coax and waveguide components. 

 

Excellent accuracy

Low SWR transitions reduce mismatch uncertainty and excellent repeatability ensures consistent measurements. Available with both male and female connectors, these adapters help microwave engineers combine the best test components from each transmission media. With the R/Q/U/V281 adapters, engineers can balance the merits of coax and waveguide to achieve the best combination of accuracy, cost and ease-of-use.