Brochures
Meet the Requirements for CTIA Certification with A-GPS OTA Testing
The CTIA certification of mobile devices requires Over the Air (OTA) performance testing of Assisted GPS (A-GPS). In order to ensure compliance you need to test your products to the A-GPS OTA CTIA certification standard. ETS-Lindgren’s integrated antenna measurement solution extends the company’s AMS-8000 series to allow you to test your products to meet the requirements of CTIA certification. The company’s test systems are currently in use by over 80% of CTIA Authorized Test Laboratories (CATL’s) worldwide. The AMS-8000 series of antenna measurement systems include a fully anechoic radio frequency (RF) test chamber equipped with device under test (DUT) positioning equipment, antennas, instrumentation, and test automation software. ETS-Lindgren’s EMQuest™ EMQ-100 Antenna Measurement Software supports A-GPS and other Receive Signal Strength (RSS) based measurement methods.
Over the Air A-GPS Testing
The system can be integrated with wireless communication test instrumentation including the 8960 wireless communications test set and E4438C vector signal generator from Keysight Technologies. ETS-Lindgren’s antenna measurement systems provide A-GPS OTA testing across the entire product cycle: design verification, performance validation, pre-certification testing, and final certification testing. Customers with existing AMS-8000 systems can upgrade to A-GPS test capability by adding options to their EMQuest EMQ-100 software. The AMS-800 Series integrated with Keysight instrumentation provides the OTA antenna measurement capabilities you need to be confident of achieving CTIA certification for your mobile devices.
尋找感興趣的產品?