RF Test Solution

傳單

RF Test Solutions Keysight Technologies and WinSoft

Comprehensive characterization of devices with a modular RF test system

When testing RF and microwave devices you require highly configurable systems that can meet your specific test needs. Modular RF test systems allow you to specify the exact facilities required to achieve comprehensive characterization of your RF devices. WinSoft RF test systems are fully modular solutions built around custom RF units, a configurable RF switch, optional RF software and customer selected commercial off-the-shelf (COTS) instrumentation. WinSoft has delivered RF test systems for use in the military, aerospace, semiconductors and telecommunication industries in both production and engineering applications. The systems can be configured with a wide range of instrumentation from Keysight Technologies including the PNA-X Series microwave network analyzer, the PSG signal generator and the PSA Series spectrum analyzer. Additional source and measurement units can be specified for testing passive components or active devices. An intuitive, menu-driven operator interface allows the user to create new test sequences easily using the built-in measurement library, to edit test parameters, define test limits and to generate custom reports. WinSoft has extensive experience in RF software development and has worked with Keysight Technologies in developing commercial instrument drivers for the Keysight PNA-X, PSG and PSA instruments.

RF Test Solutions

Custom RF switching and control facilities are available, designed and manufactured by WinSoft. A wide range of configurations for manual or automatic operation can be specified ranging from simple to highly complex RF switching. RF systems from WinSoft can operate at up to 40 GHz or higher, and perform automated test routines on RF units including LNAs, up/down converters, power amplifiers, phase shifters, microwave modules, transceivers, receivers, transmitters, modulators, equalizers and high speed A/D & D/A converters. With a modular RF test system from WinSoft based on Keysight instrumentation you can achieve comprehensive characterization of all of your RF components and devices.