Optimizing RF and Microwave Spectrum Analyzer Dynamic Range -

應用說明

The dynamic range of a spectrum analyzer can be interpretedin many ways. This application note examines eachinterpretation, and shows that the maximum noise-anddistortion-free dynamic range is the most usefulinterpretation for most spectrum analyzer measurements.Techniques for optimizing dynamic range for various commonmeasurements are included.ADDITIONAL MODEL #s: E4404B E4405B E4407B ESA-L SERIES E441e4401b e4402b e4403b e4404b e4405b e4407b e441