Brochures
Introduction by Dr. Joachim Peerlings
Keysight Technologies welcomes you to the Optical Fiber Conference (OFC) 2019 in San Diego. We are more than excited to showcase Keysight’s latest products and solutions, that help you to accelerate innovations to connect and secure the world. 400G is moving to deployment. New projects to develop the electrical links and optical components that enable 800G optical and electrical transmission are underway. Verifying compliance for 400G and 800G requires careful attention to test setup and execution as design margins continue to decrease. 400G coherent is an alternative to direct detection for data center interconnects (DCI), and development to reach terabit speeds at 100 GBaud rates for metro/DCI and long-distance networks has started. Let me summarize Keysight’s product and solution demo workstations, that will help you accelerate your projects, give you control over your product quality and help you meet your cost targets.
100 GBaud R&D Test System – Test QAM Signals beyond 64 GBaud
Next-generation coherent transceivers operate at symbol rates around 100 GBaud. Our test solution mimics the function of a coherent transceiver, generating signals with flexible format and shape at 100 GBaud speeds using our new M8194A arbitrary waveform generator (AWG), and analyzing those signals using our new groundbreaking N4391B optical modulation analyzer (OMA) based on our UXR real-time oscilloscope.
Key Features & Specifications
400G Manufacturing Test for Coherent – Testing the 400ZR Ecosystem
Interoperability and volume requirements necessitate a paradigm shift in coherent transceiver manufacturing. We offer a test solution designed for the 400G ecosystem, optimized for cost and size, including the M8292A modular optical modulation analyzer (M-OMA) and M8196A arbitrary waveform generator (AWG).
M8290A Optical Modulation Analyzer and High-Speed
Digitizer Test Solution
Optimized for the 400G speed class, the M8292A optical modulation analyzer provides a compact, rack-mountable test instrument that connects to the optical output of coherent transmitters. It leverages the full feature set of Keysight's vector signal analyzer and optical modulation analyzer software ensuring a positive user experience analyzing complex modulated data signals.
Automated Test Solution for Coherent Optical Transmit and Receive Devices
Coherent optical devices such as dual-polarization IQ modulators and intradyne coherent receivers need to be tested in their different development stages as well as qualified by the system integrators. The optionally available coherent optical device test software provides a turn-key solution for the characterization of these devices, integrating an M8292A optical modulation analyzer module, an M8296A 4-channel high-speed digitizer module and an M8196A high[1]speed arbitrary waveform generator module.
Target Applications
Key Features & Specifications
尋找感興趣的產品?