PROPSIM MANET Channel Emulation Solution

解決方案簡介

Highly Scalable Solution for Public Safety Radio Testing

 

The transition from stationary military forces to rapidly deployed, highly mobile forces dramatically increases defense organizations’ need for robust wireless communications systems in mission-critical and public safety operations. Ensuring the reliable operation of avionics, surveillance, radar, or satellite systems for wireless communications, manufacturers, and military forces requires the ability to test mixed networks that combine tactical and avionic radios with satellite links.

 

Technological advancements accelerate the need for testing large mesh network topologies with dynamically changing radio channel and interference conditions. Using the latest commercial wireless networks as the baseline for public safety networks increases the complexity of testing mission-critical radios, as is the case with military LTE and upcoming military 5G. This situation calls for more comprehensive testing that uses realistic field-to-lab simulations for early fault detection.