GSM/EDGE/EVO X-Series Measurement App, Multi-Touch UI Technical Overview

技術綜覽

Keysight Technologies  

GSM/EDGE/Evo X-Series Measurement App, Multi-Touch UI  

N9071EM0E

Technical Overview

– Measure GSM, EDGE, and EDGE Evolution RF transmitter performance, including multi-carrier base transceiver stations (MC-BTS)

– Test voice services over adaptive multi-user channels on one slot (VAMOS) enabled transmitters

– Perform one-button transmitter tests with pass/fail limit per 3GPP standard

– Use hardkey/softkey manual user interface or SCPI remote user interface

– Leverage built-in, context-sensitive help

– Flexible licensing provides the option of using perpetual or time based licenses with one or multiple signal analyzers

GSM/EDGE/Evo Measurement Application 

The GSM/EDGE/Evo measurement application transforms the X-Series signal analyzers into standards-based GSM, EDGE, and EDGE-Evolution transmitter testers by adding fast one-button RF conformance measurements to help you design, evaluate, and manufacture your GSM/EDGE devices. The measurement application is further enhanced to support multicarrier (MC) BTS and voice services over adaptive multi-user channels on one slot (VAMOS)—allowing you to stay on the leading edge of your design and manufacturing challenges.

X-Series measurement applications

X-Series measurement applications increase the capability and functionality of Keysight Technologies, Inc. signal analyzers to speed time to insight. They provide essential measurements for specific tasks in general-purpose, cellular communications, wireless connectivity applications, covering established standards or modulation types. Applications are supported on both benchtop and modular, with the only difference being the level of performance achieved by the hardware you select.

X-Series measurement applications can help you:  

– Gain more insight into device performance with intuitive display and graphs for your application. Select from our library of over 25 different measurement applications.

– Ensure that your design meets the latest standard. Updates are made to the X-Series measurement applications as standards Evolve.

– Apply the same measurement science across multiple hardware platforms for consistent measurement results over your design cycle from R&D to production.

– Choose the license structure that meets your business needs. We provide a range of license types (node-locked, transportable, floating or USB portable) and license terms (perpetual or time-based).

Top Features  

With the X-Series signal analyzers and the GSM/EDGE/Evo measurement application, you can perform RF transmitter measurements on BTS and mobile devices in time, frequency, and modulation domains. Measure basic GSM and EDGE signals as well as EDGE/Evo signals with Level A (normal burst) and Level B (high symbol rate) with all modulation formats and transmit filters. In addition, MC-BTS and VAMOS transmitter measurements according to Release 9 of the 3GPP standard is supported. For mobile station (MS) high-speed manufacturing, a single acquisition combined GSM/ EDGE measurement is available where the speed is up to 20 times faster than traditional one-button measurements (for details refer to Ordering Information).