Genesys Synthesis Bundle W1322B Time-Based to Perpetual Ownership Affordable and Easy to Purchase - Promotion Fyer

傳單

Genesys Synthesis Bundle W1322B Time-Based to Perpetual Ownership Affordable and Easy to Purchase

Genesys is an affordable, accurate and easy-to-use RF circuit synthesis and simulation tool. Its automatic circuit synthesis capabilities covers the broadest range of applications in the industry from matching circuits, filters, transmission lines to oscillators and mixers. Engineers and technicians who may not have experience designing these useful RF circuits need only input the required specs, such as impedance and bandwidth, for Genesys to automatically produce the circuit topologies- complete with accurately calculated component values. For printed microstrip circuits, such as a hairpin bandpass filter, the layout is also automatically synthesized with the exact dimensions for fabrication. Genesys Synthesis is thus a design force multiplier, enabling a single engineer or a small group to rival a much bigger design team in design productivity and breadth of applications.

Genesys Synthesis Time-Based to Perpetual Ownership Credit Card Purchase Program

– 5 contiguous payments spread over 12 months 

– Easy pay with credit card, includes 9% discount

– Get to use product immediately upon first payment

– Own Genesys Synthesis Bundle with 1 year support included after 5th contiguous payment 1

– Avoid unproductive multi-level justifications and approvals 

– Acquisition time and effort saved ≈ $10k saved