傳單
[Battery test] Innovative Self-Discharge Test of Li-Ion cells and batteries Reduce test time from weeks to hours!
We thought out of the box, so you can have faster tests!
Self-discharge tests are deployed over lengthy periods and are pretty costly. Keysight’s patented innovative technology and test method can shorten weeks of test to mere hours! Our solution can be used in the evaluation environment for R&D, and has an optional analyzer to enable your test for high-volume manufacturing.
3-in-1 improvements – faster, cheaper and better product quality
Don’t lose market share by missing early adoption!
In the Japanese market alone, Keysight received over 100 new sales opportunities from various customers, including battery vendors and embedded device manufacturers within two months from early market adoption drives. Some major global electric vehicle OEMs and EV-related companies have already adopted for both R&D and manufacturing. Many market players have already started efforts to improve efficiencies
Uniquely Keysight test method
Keysight is able to bring this innovative test solution to you because we are not just another power supply vendor. Our electronic test and measurement solutions are backed by 80 years of expertise
BT2191A offers excellent ROIC
The BT2191A evaluation environment solution is configured with general instruments such as DMM, DC source, etc. They can be used for other general purpose tests
BT2152A offers unlimited parallel usage
The BT2152A for manufacturing environment supports up to 32 channels per unit. Systems can be connected in parallel to expand channel capacity as needed.
Ready to the automotive market
ISO-IEC17025 certified calibration required by IATF16949:2016 can be provided by Keysight’ s regional service centers for BT2191A. This ensures your solution is ready for EV battery development.
Quick repair and calibration
Repair and calibration services are provided by Keysight’s regional service centers for test instruments configured for BT2191A. Our short turn-around time ensures minimal impact on your business
尋找感興趣的產品?