Product Fact Sheets
Power your Next Insight
For more than 50 years, Keysight DC power supplies have been changing the way engineers prove their design, understand the issues, and ensure product quality. On the bench, the triple output E36300 series is ready for your application. With low output ripple/noise and accurate voltage/current measurement, you can test with confidence—and power your next insight.
Get More for Less
More confident to power your design
Excellent programming/readback accuracy
Low output ripple and noise
Excellent Line/load regulation: 0.01%
Fast transient response time: < 50 μs
Low range current measurement
More productive with intuitive and easy-to-use front panel
4.3-inch color LCD display
Color-coded channels
Individual knobs for voltage and current
LAN (LXI), USB and GPIB
Digital I/O port
Individual on/off on all channels
Electrically isolated channels
Front and rear output terminals
More features
Data logging
Output sequencing
Output LIST
Auto series/parallel connections
2-wire or 4-wire remote sense
Over voltage, over current and over temp protection
尋找感興趣的產品?