技術綜覽
RLC Measurement Application
In addition to a superior combination of speed, accuracy, flexibility, and dynamic range, the Keysight Technology, Inc. X-Series signal analyzers offer the broadest set of measurement applications. The RLC measurement application is an ideal tool for seamlessly evolving your ATE system to the next generation.
The RLC measurement application is just one in a common library of more than 25 measurement applications in the Keysight X-Series, an evolutionary approach to signal analysis that spans instrumentation, measurements, and software. The X-Series analyzers and MXE EMI receiver, with upgradeable CPU, memory, removable solid-state drive, and I/O ports, enable you to keep your test assets current and extend instrument longevity. Proven algorithms, 100% code-compatibility, and a common UI across the X-Series create a consistent measurement framework for signal analysis that ensures repeatable results and measurement integrity so you can leverage your test system software through all phases of product development. In addition to fixed, perpetual licenses for our X-Series measurement applications, we also offer transportable licenses which can increase the value of your investment by allowing to you transport the application to multiple X-Series analyzers.
RLC Overview
You selected HP/Keysight’s legacy spectrum analyzers, such as the 856xE/EC or 8566/68 family, for your automatic test equipment (ATE) systems. After decades of success, you are probably considering transitioning your ATE system to the next generation, and, as your partner, Keysight is here to help make that transition as seamless as possible—so you can focus on achieving new successes in mission-critical tasks.
We understand the problems you are facing when evolving ATE systems. Some or all of the instruments in your ATE system racks become obsolete and some of them are no longer supported. Those instruments have to be replaced with the modern ones. However, ATE systems are very expensive to develop and certify. Once the remote test program sets for these ATE systems have been certified, changes require recertification which is expensive and time-consuming.
Finding modern replacement instruments with comparable performance to the legacy ones may not be so difficult. However, finding the instruments that can be placed in an ATE system with minimal disruption to test program sets, while still meeting the required specifications, can be a real challenge.
The X-Series signal analyzers, Keysight’s next-generation signal analyzers and the fastest signal analyzers in the industry, offer a remote language compatibility (RLC) application with the legacy HP/Keysight 856xE/EC spectrum analyzers and the 8566/68 spectrum analyzers. This application is an excellent solution to help you upgrade old ATE systems, which include 856xE/EC spectrum analyzers, to those including Keysight’s next-generation X-Series signal analyzers. The X-Series N9061C RLC application currently provides as many as 164 supported programming commands from 856xE/EC for the most frequently used spectrum analysis functions in ATE systems.
Gain competitive edge with innovative X-Series signal analyzers
The HP 856xE was launched 16 years ago and the 856xE family was very well received because of its unprecedented RF performance and features. Emerging in the pre-SCPI (standard commands for programming instruments) era, when an electronic memory device used inside the instrument was prohibitively expensive, the 856xE employed a very instrument-specific command set for remote programming.
Eight years later, HP/Keysight introduced the 856xEC family, which replaced the spectrum analyzer’s monochrome CRT tube with a color LCD display while sharing the same remote programming language with its predecessor, the 856xE.
尋找感興趣的產品?