Configuration Guides
CX3300 Series Device Current Waveform Analyzer
Configuring your Keysight CX3300 Series Device Current Waveform Analyzer
There are four initial key parameters that you will need to select;
1. The number of channels (two or four)
2. The measurement bandwidth (50 MHz, 100 MHz or 200 MHz)
3. The measurement memory depth (4 Mpts, 16 Mpts, 64 Mpts or 256 Mpts)
4. One feature option; data logger mode
Upgrade License Products
Upgrade products are available for the bandwidth and the memory depth. If you want to upgrade in future, you can order it.
尋找感興趣的產品?