Keysight 6000 X-Series versus Danaher-Tektronix DPO5000B - Competitive Comparison

傳單

Keysight Competitive Comparison

Keysight 6000 X-Series versus Danaher-Tektronix DPO5000B

The Keysight Technologies, Inc. 6000 X-Series oscilloscopes offer bandwidths up to 6 GHz with the key benefits of the InfiniiVision line: affordability, excellent visualization, 6-in-1 integration and investment protection. Speed your debugging with its uncompromised fast update rate, combined with the industry’s only hardware zone trigger. Operation is simplified with a localized GUI that is designed for touch and the industry’s first 12.1” multi-touch capacitive display. Voice control makes doing oscilloscope inputs easy while your hands are holding probes.