技術綜覽
Keysight Technologies
M9169E
PXI Switchable-Input Programmable Step Attenuator Module, DC to 50 GHz
Industries and Applications
Product Description
In addition to connectorized standalone attenuators, Keysight Technologies, Inc. also offers PXI step attenuator modules that operate across a broad frequency range of DC to 50 GHz. The M9169E is a 3-port PXI programmable step attenuator module with a switchable path. This is ideal for switching in a calibrator signal (cal input) into the input of a signal analyzer to improve amplitude accuracy. The M9169E has a 0.03 dB insertion loss repeatability throughout the operating life of up to 5 million cycles per section. The M9169E has excellent attenuation accuracy across a wide operating temperature range ensures precise measurements.
Features and Benefits
Hardware
Attenuation Accuracy
Specified across operating frequency of 0 to 50 °C
Software
Recommended Configuration
Related Products
尋找感興趣的產品?