Brochures
Keysight N9040B
UXA X-Series Signal Analyzer
What is X-Series Signal Analysis?
Future-ready
Optimize your investment and extend instrument longevity with upgradeable processor, memory, connectivity, and more, to keep your test assets current today and tomorrow.
Consistent measurement framework
Achieve measurement integrity across your organization and drive more productivity in less time by leveraging a proven foundation for signal analysis and consistent operation—with the X-Series instruments.
Broadest set of applications
Address the changing demands of technology with the 89600 VSA software. It provides a comprehensive set of tools for demodulation and vector signal analysis, and has a first-to-market track record in emerging standards.
Stay ready, stay in sync, and arrive ahead—with the Keysight
Summary of Key Specifications
See the Real Performance
Understanding what’s happening inside your design helps you prove what it can do. Enhance your insight with the UXA: it’s the industry-leading flagship of our X-Series signal analyzers, built around proprietary ADC and DAC technology and a streamlined, touch-driven interface.
By providing wider, deeper views of elusive and wideband signals—known or unknown—the UXA enables you to take your design farther. Put the clarity of the UXA on your bench and see the real performance.
Move to a new level
Designed to deliver the ultimate in performance, the UXA lets you easily characterize today’s most challenging signals—fast-hopping, wideband, transient—in radar, EW, and more. With industry-leading phase noise and excellent SFDR, the UXA lets you see signals of interest with greater clarity and gives you the ability to characterize your designs with increased confidence.
To meet current and future requirements, standard features include external mixing, IF output, preselector bypass and a low-noise path. The Noise Floor Extension (NFE) capability enables accurate measurements of low-level signals that would otherwise be buried in noise.
The included I/Q analyzer offers views of magnitude, phase or I/Q behavior over the analyzer’s full bandwidth. PowerSuite provides one-button measurements of parameters such as third-order intermodulation (TOI), harmonics and channel power.
Simplify setups and gain fresh insights
We started with the familiar X-Series menu structure and optimized it for a touchscreen interface. One result: all setup items can be reached in two taps or less.
An array of flexible measurement displays deliver results quickly and clearly on the 14.1-inch multi-touch display. In addition, the enhanced display package enables additional insights into your design.
Maximize the Performance of Advanced Aerospace/Defense Designs
With UXA, you can push the envelope in current- and next-generation radar and electronic-warfare (EW) systems. It starts with industry-leading IF quality and SFDR of more than 75 dBc over the 510-MHz analysis bandwidth.
The wide bandwidth works up to the 26.5 GHz range, letting you accurately measure parameters such as wideband chirp linearity in advanced radar systems. You also can characterize very narrow pulsed signals and quantify rise and fall times as short as 6.0 ns with pulse depth greater than 80 dB.
尋找感興趣的產品?