AC6800B Series Basic AC Power Sources

傳單

Keysight Technologies

AC6800B Series Basic AC Power Sources

Engineer reliability into your designs with a new basic AC source alternative

Maximize your uptime and test your devices with confidence your products will perform as designed – even if voltage from the AC power grid is fluctuating or you are facing extreme inrush current or transient spikes.

Keysight Technologies’ new AC6800B Series basic AC sources offer the quality and capability you need:

– Intuitive user interface – If you’ve used a Keysight DC power supply, you’ll feel right at home with these AC sources.

– Flexible I/O – LAN/LXI Core and USB (standard), and GPIB (optional) you can access and control the source remotely via a standard browser.

– Low cost of ownership – backed with global support and the longest standard warranty in the industry

Easy operation with an intuitive, time-tested user interface

Set your display to show just the information you want

Simply click through the metering options to modify the display to show your measurement priorities and increasing levels of details.

If you need to generate and analyze more sophisticated waveforms or more complex transient signals, the Keysight 6800C Series AC power source/analyzers with built-in arbitrary waveform generator give you the ability to source and analyze more complex AC applications up to 1750 VA.

Choose the model that meets your AC source requirements

Accessories and options