傳單
The Keysight Technologies, Inc. 2000 X-Series oscilloscopes use breakthrough technology to deliver value, functionality, and flexibility at prices that fit into existing budgets. The 2000 X-Series offers an 8.5-inch WVGA high resolution display and our new industry-exclusive integrated function generator and logic analyzer. Keysight-designed MegaZoom IV.
Custom ASIC technology allows you to see more signal detail with update rates of over 50,000 waveforms per second. Now with hardware serial decode, deeper memory and standard 5-year warranty.
InfiniiVision 2000 X-Series
50,000 waveforms per second
Uncompromised performance
5 instruments in 1
Fully upgradable
Keysight-designed MegaZoom IV custom ASIC technology powers the fastest waveform update rates, integrated MSO, integrated industry-exclusive WaveGen, and responsive deep memory.
See more
Of your signal, more of the time:
64 levels of intensity grading in the 2000 X-Series shows significantly more detail than the GDS-2000A.
Don’t sacrifice bandwidth for speed: The 2000 X-Series achieves > 50,000 waveforms per second update rate with up to 500X the sample rate of the GDS-2000A.
The GDS-2000A achieves fast update rates by reducing its acquisition memory to 1,000 points. This can cause sample rate to drop by a factor of 500. The 2000 X-Series does this automatically to get fast update rate and long memory, without having to manually switch between modes.
Do more
With the power of 5 instruments in 1:
Best-in-class oscilloscope Provides features not normally found in this class of scope such as a large display, deep memory, and powerful triggering.
Protocol analyzer Provides protocol-aware triggering, decode, search, and navigation for serial buses.
Logic timing analyzer (MSO) Ideal for R&D engineers on a tight budget who need more than the traditional 2 or 4 analog channels.
Industry-exclusive WaveGen 20 MHz built-in function generator Ideal for educational or design labs where bench space and budget are limited.
Integrated digital voltmeter Provides a 3-digit voltmeter measurements (DVM) and 5-digit counter measurements inside the oscilloscope. The voltmeter operates through the same probes as the oscilloscope channels.
Get more
Investment protection and productivity:
Upgradable bandwidth
Upgradable MSO
Upgradable memory
Upgradable WaveGen 20 MHz built-in function generator
Upgradable digital voltmeter
Optional measurement applications
Buy only what you need today. Simple, after purchase upgrades protect your investment and allow you to enhance your equipment as your needs change.
尋找感興趣的產品?