Compliance Test Solution Using E5071C ENR Option TDR – Brochure

傳單

Certified Solution For High-speed Digital Standards 

All high-speed digital standards have technical documents defining the required measurement parameters to ensure interoperability between devices from different manufacturers. ENA Option TDR is a certified solution for cable/connector and transmitter/receiver impedance compliance testing for a variety of the standards. The solution is used worldwide by authorized test centers to perform compliance testing. All method of implementation (MOI) documents and state files for ENA Option TDR are currently available for free download from the Keysight web site at (www.keysight.com/find/enatdr_ compliance). State files contain pre-configured setups in accordance with the standard requirements and allows for quick and easy measurements of your devices.

Certified High-speed Digital Standards

Cable & Connector assembly

  • USB 2.0/3.0/3.1/Type-C
  • HDMI
  • SATA
  • DisplayPort
  • MHL
  • PCIe®
  • 100BASE-TX1
  • 10GBASE-T1
  • 10GBASE-KR / 40GBASE-KR41
  • BroadR-Reach Transmitter & Receiver (Hot TDR)
  • HDMI
  • SATA
  • MIPITM (D-PHY & M-PHY)
  • MHL
  • Thunderbolt
  • 10GBASE-KR / 40GBASE-KR4