Product Fact Sheets
Key Features
1. Accurate measurements
Exceptionally low noise at both low and high impedance to improve test quality
• 0.05% basic impedance accuracy
• Open/Short/Load compensation
• Test cable extension (1/2/4 m)
2. Fast measurement speed
Fast speed with an affordable price contributes to reduce cost of tests
• 12 ms (SHORT), 118 ms (MED), 343 ms (LONG) @1 MHz
3. Measurement versatility
• 20 Hz to 300 kHz/500 kHz/1 MHz test frequency with 4-digit resolution
• 16 impedance parameters
• 100 uV to 2 Vrms, 1 uA to 20 mA variable test signal
• DC bias 1.5/2 V
• Auto-level control
• 201 points of programmable list sweep
• DC resistance
4. Upgradability
• 300 kHz to 500 kHz frequency upgrade
• 300 kHz to 1 MHz frequency upgrade
• 500 kHz to 1 MHz frequency upgrade
An Industry Standard LCR Meter
Keysight E4980AL precision LCR meter is an industry standard of basic LCR meters which provides the best combination of accuracy, speed and versatility with the frequency selections. Along with the widest variety of accessories, a broad range of component and material measurement applications in general R&D and production environments can be addressed.
尋找感興趣的產品?