Brochures
Highly accurate in dielectric loss tangent (tanδ) measurement and requires no conductor pattern; Optimum solution for thin film measurement
《ASTM, IPC Standard compliant》
DPS50 is a resonance method, strip line type dielectric constant and dielectric loss tangent measurement system optimized for sheet materials with dielectric constant of approximately 1 to 20 and relatively small dielectric loss in the frequency range of 900MHz to 15GHz. This system is compliant with the IPC-TM-650 2. 5. 5. 5. 1 Stripline Test for Complex Relative Permittivity of Circuit Board Materials to 14GHz, and ASTMD3380 Standard Method of Test for Permittivity (Dielectric Constant) and Dissipation Factor of Plastic-Based Microwave Circuit Substrates. This measurement technique was announced at 2008 IEEEI2MTC.
尋找感興趣的產品?