Keysight InfiniiVision 4000 X-Series versus Tektronix 4000B Oscilloscope - Competitive Comparison

傳單

 InfiniiVision 4000 X-Series:

Oscilloscope experience redefined

  • 12.1 inch capacitive touch display
  • InfiniiScan Zone touch trigger
  • 1,000,000 wfm/sec
  • Standard segmented memory
  • Bandwidth upgradable up to a class-leading 1.5 GHz
  • Fully upgradable 5 instrument in 1 Analog channels
  • Digital channels (MSO)
  • Protocol analysis
  • Dual-channel WaveGen
  • Digital voltmeter (DVM)
  • InfiniiView oscilloscope analysis software

Imagine an oscilloscope that sees everything, triggers on anything, has the ease-of-use of a tablet device…and grows with your projects. The new Keysight Technologies, Inc. 4000 X-Series oscilloscopes are engineered for next-generation performance, delivering waveform update rates 20 times faster than the competition to display the most signal detail. An industry-leading 12.1-inch capacitive touch screen with innovative hardware based InfiniiScan Zone touch triggering provides the most intuitive and responsive oscilloscope measure­ments. Coupled with a fully upgradable 5-instruments-in-1, the 4000 X-Series provide maximum investment protection. It’s without a doubt the best embedded-operating system oscilloscope in the market today.

> 1,000,000 waveforms per second update rate allows you to see infrequent events and subtle signals details that the Tektronix 4000B will miss. Because of the uncompromised MegaZoom IV memory architecture, the 4000 X-Series won’t slow down even with digital channels, protocol decoding, measurements, and math functions turned on.

Best-in-class oscilloscope

  • Standard features like InfiniiScan Zone, segmented memory, advanced math, advanced triggers, and class-leading 1.5 GHz bandwidth and 12.1 inch capacitive touch screen.

Protocol analysis

  • Provides hardware based protocol-aware triggering decode, search, and navigation for serial buses.

Logic timing analyzer (MSO)

  • Ideal for R&D engineers and education institutes who need more than the traditional 2 or 4 analog channels.

Industry-exclusive 20 MHz dual-channel WaveGen

  • With a modulation feature, it is ideal for educational or design labs where bench space and budget are limited.

Integrated digital voltmeter

  • Provides 3-digit DVM and 5-digit counter measure­ments through the same probes as the oscilloscope channels.