4000 X-Series versus Teledyne LeCroy WaveSurfer - Competitive Comparison

傳單

IniniiVision 4000 X-Series

Oscilloscope Experience Redeined

  • 12.1-inch capacitive touch display
  • IniniiScan Zone touch trigger
  • > 1,000,000 wfm/sec uncompromised
  • Standard segmented memory
  • Bandwidth upgrade up to a classleading 1.5 GHz
  • Fully upgradable 5-instrument-in-1
  • Oscilloscope
  • Digital channels (MSO)
  • Protocol analysis
  • Dual-channel WaveGen with arbitrary waveform and modulation support
  • Digital voltmeter (DVM)
  • IniniiView oscilloscope analysis software

Imagine an oscilloscope that sees everything, triggers on anything, has the ease-of-use of a tablet device and grows with your projects. The new Keysight Technologies, Inc. 4000 X-Series oscilloscopes are engineered for next-generation performance, delivering waveform update rates orders of magnitude faster than the competition to display the most signal detail on an industryleading 12.1-inch capacitive touch screen with innovative IniniiScan Zone touch triggering for the most intuitive and responsive oscilloscope measurements. Coupled with a fully upgradable 5-instruments-in-1, the 4000 X-Series provides maximum investment protection.

> 1,000,000 waveforms per second update rate allows you to see infrequent events and subtle signal details that the LeCroy will miss. Because of the uncompromised MegaZoom IV memory architecture, the 4000 X-Series won’t slow down even with digital channels, protocol decoding, measurements, and math functions turned on. Protocol analysis: Provides hardwarebased protocol-aware triggering decode, search, and navigation for serial buses. Logic timing analyzer (MSO): Ideal for R&D engineers and education establishments that need more than the traditional 2 or 4 analog channels. Industry-exclusive 20 MHz dualchannel WaveGen: With a modulation feature, it is ideal for educational or design labs where bench space and budget are limited. Integrated Digital Voltmeter: Provides a 3-digit DVM and 5-digit counter measurements through the same probes as the oscilloscope channels.