1500 A and 10 kV IGBT Characterization using the Keysight B1505A

應用說明

The Keysight Technologies, Inc. B1505A Power Device Analyzer/Curve Tracer is a powerful tool for measuring and characterizing devices such as insulation gate bipolar transistors (IGBTs). The B1505A’s wide measurement range (1500 A and 10 kV) and advanced features combine to provide an efficient power device measurement solution.