Brochures
Introduction
Model Quality Assurance (MQA) is a collection of comprehensive SPICE model validation procedures, interfaces and utilities that provide the ability to thoroughly check SPICE model quality and automate QA and reporting procedures for both silicon and III-V technologies. Given today’s nanoscale process technologies and increasing model complexities, validating SPICE models is a significant challenge and can be very time consuming. However, SPICE modeling engineers and model users still want the models to be thoroughly checked and the model characteristics to be easily obtained. MQA satisfies this critical industry requirement by rigorously checking the model quality, plotting model characteristics, and customizing the output targets with its comprehensive checking rules while employing easy-to-use interfaces and utilities.
Key features
Integrates a comprehensive set of rules to ensure SPICE model quality while overlaying measurements and simulation results
Support for commercial simulators. Equipped with internal SPICE engine for fast simulation
Rules and checking functions are flexible and fully customizable
Customize user defined plots and/or tables with Python script
Measurement QA, model comparison, corner model QA and Monte Carlo analysis
Powerful plotting functions and utilities
Open interface enables flexible support of models, simulators and checking routines
Automatic QA report generation and customization
Complete parallelism support on different levels: simulator level, rule level and project level
Native support of IC-CAP mdm data and MySQL/SQLite database
Support for Python script
Generate customized plots and/ or tables by post-processing MQA results
No additional simulation is needed
Enable target calculation and data processing
Easily plug in existing user scripts
Powerful model reporting
MQA is equipped with a powerful report module:
Easily output all desired tables and plots to a report format of the user’s choice (i.e. Word, Excel, PowerPoint, HTML, PDF or OpenOffice)
Easily output all existing MQA plots to a report
Report content is rule driven and user customizable
Open interface
MQA provides an open interface for advanced users to utilize their own math functions and data process functions.
Implement more math functions with little programming
Customize/add RMS functions of your preference
MQA’s Java interface has its own engine that enables users to edit, compile and debug their own programs
Powerful plotting
Check scale, zoom in/out and digitalize the plots and apply math functions
All plots can be saved to a graphic file
The curves can also be displayed in a table
Plot Smith Chart, polar chart and noise figure
Easily view the previously generated results
Generate 3D plots
Supported Model Formats and Platforms
Global model, binning model, and macro (sub-circuit) model
III-V FETs, HEMTs and HBTs
MOSFETs (BSIM3v3, BSIM4, BSIM-BULK, BSIMSOI, PSP, HiSIM2, HiSIM_HV), MGFETs (BSIM-CMG and BSIM-IMG), diodes, BJTs (Gummel-Poon, VBIC, HICUM, and Mextram), and passive devices (resistors, capacitors and inductors)
Support platforms: Windows and Linux
Supported simulators includes ADS, GoldenGate, HSPICE, Spectre, Eldo, FineSim, SmartSpice, AFS, SPICE3, and the internal engine.
尋找感興趣的產品?