E4982A LCR Meter 1 MHz to 3 GHz Migration Guide from 4287A

應用說明

Migrating from the Keysight 4287A RF LCR Meter to the Keysight E4982A LCR Meter

This guide describes the differences between the Keysight Technologies, Inc. E4982A LCR meter and its preceding model, 4287A RF LCR meter to help users in migrating from their 4287A to E4982A with ease.

 

E4982A LCR Meter

Keysight is proud to introduce the Keysight E4982A LCR meter to replace the 4287A RF LCR meter. Based on the latest technology, this LCR meter provides the best combination of accuracy, speed and versatility for a wide range of component measurements. The light-weight E4982A weighs only 13 kg, has compact body (277 mm depth) and comes with 10.4 inch LCD touch screen. It also offers excellent cost and performance value.