The Keysight Remote Link Solution

Brochures

Have you ever wanted to carry out the tasks below with a handheld DMM but could not do so?

– Measure multiple points during troubleshooting and yet log all of the data simultaneously?

– Need to make measurements at electrical panels while toggling switches at the other end of the hall?

– Diagnose and evaluate live machinery from a safe distance?

– Monitor measurements in harsh environments?

– Log all of the data to diagnose intermittent issues from afar?

All these are made possible with the Keysight Remote Link Solution for Keysight U1200 Series and Keysight U1450A/60A Series handheld meters

The core of the solution is the Keysight U1177A/U1117A IR-to-Bluetooth® adapters, which is compact Bluetooth modules that plug into any compatible Keysight handheld meters. The IR-to-Bluetooth adapters allow you to safely measure, view and log test measurements from a distance of up to 100 meters. The solution also allows users to log and monitor data on a variety of display devices, including iOS/Android smart devices, Windows PCs, or the new U1115A remote logging display.