傳單
Industries and Applications
Product Description
Keysight Technologies, Inc.’s Command Expert is a FREE software tool that provides fast and easy instrument control in PC application environments. Command Expert combines instrument commands, documentation, syntax checking and command execution all in one simple interface. Instrument Command Sets are available for instruments that use IVI-COM drivers or Standard Commands for Programmable Instrumentation (SCPI).
Main Features and Benefits
Product features
Access all IVI-COM commands and documentation in one interface.
Rapid prototyping of instrument commands within the interface.
Put together sequences before the hardware is available.
Integration with Visual Studio, Excel, VEE, SystemVue, and LabVIEW.
Write the sequence once and reuse in other programming environments.
Your Benefits
Spend less time searching for the right command.
Quickly create the right sequence to perform the measurements needed.
Save development time by working in simulation mode to build the commands then test the results. once the hardware is available.
Save time and minimize rework with syntax checking available within the program.
Save time and maximize reuse of code generated.
Software operating systems Microsoft Windows 8 (32/64-bit) Microsoft Windows 7 (32/64-bit) Microsoft Windows XP (32-bit)
Standard compliant drivers IVI-COM
Supported application development environments (ADE) SystemVue 2013.07 and above Visual Studio 2005, 2008, 2010 or 2012 MATLAB R2009a through 2013a VEE Pro 9.2.2 or 9.3 of VEE Pro or VEE Runtime LabVIEW 8.2.1 through 12.0
Keysight IO Libraries Required
Free Software Download www.keysight.com/find/commandexpert
Related Products: Keysight IO Libraries www.keysight.com/find/iosuite
尋找感興趣的產品?