55280A Linear Measurement Kit

資料表

Linear measurements are made at multiple points along a machine’s travel path to measure linear displacement and velocity.

The purpose of the measurement is to document capability and, when possible, improve positioning accuracy along an axis for any machine that requires positioning accuracy and velocity control through a compensation table.

Additional capabilities include long-term thermal drift test which can be performed over hours or days, showing possible effects of temperature on geometry.