Interference Test with Handheld Spectrum Analyzers

應用說明

Wireless communications systems co-exist across the RF and microwave frequency spectrum and are designed to operate with a limited amount of interference. As wireless systems often share or reuse frequency spectrum, interference from other users can quickly become an issue. When the amplitude of an interfering signal becomes relatively large as compared to the signal of interest then the interference can reduce system performance in a variety of ways.

 

Commercial and government agencies working in industries such as cellular, broadcast radio and television, radar, and satellite are often required to continually monitor the frequency spectrum for interference from known and unknown signals, to ensure proper system performance and regulatory compliance.