N6783A-MFG Mobile Communications DC Power Module for the N6700 Modular Power System

資料表

Introduction

Designed specifically to test battery-powered (mobile) devices in manufacturing

  • Up to 4 outputs in 1U of rack space
  • Modern connectivity – USB, LXI-C certified LAN, and GPIB
  • Fast output voltage transient response to ensure uninterrupted tests
  • Built-in digitizing measurement system for fast, accurate measurements

 Designed for manufacturing, automated test environments

The Keysight Technologies, Inc. N6783A-MFG mobile communications DC power module offers advanced features specifically for testing battery-powered (mobile) devices in manufacturing or automated test environments. The N6783A-MFG has excellent voltage transient response which ensures a stable output voltage is maintained at the device under test (DUT) during load transients. This maximizes system throughput by eliminating inadvertent device shutdowns that occur if the voltage is allowed to droop too low, such as when a non-specialized power supply is used. The built-in digitizer also allows for maximum throughput by providing fast, accurate, flexible measurements that are customizable to the level of speed and accuracy desired.

Key features

  • Up to 4 outputs in 1U of rack space when used in the N6700B low-profile modular power system mainframe
  • Modern connectivity – USB, LXI-C certified LAN, and GPIB (resides in mainframe, not module)
  • Fast output voltage transient response to ensure uninterrupted tests
  • High-speed digitized measurements increase system throughput by performing fast measurements up to every 20 μs with the built-in 50 kHz digitizer
  • Two current measurement ranges for accurate measurement of transmit as well as stand-by currents
  • Current sinking for testing and calibrating charger circuitry
  • Protection features, such as overvoltage and over-current protection (OVP and OCP)
  • Part of the flexible N6700 modular power system family which enables you to customize your test system to your specific needs with over 20 DC power modules to choose from

Part of the N6700 modular power system family

The new N6783A-MFG is a part of the N6700 modular power system family, which consists of the N6700 low-profile mainframes for automated test environments and the N6705 DC power analyzer mainframe for R&D. The product family has four mainframes and over 25 DC power modules, providing a complete spectrum of solutions, from R&D through design validation and manufacturing. For more information please visit: www.keysight.com/find/n6700

Advanced mobile device test: battery drain analysis, battery emulation

The N6783A-MFG was designed for manufacturing test only. For advanced battery drain analysis and/or battery emulation in R&D use the N6781A 2-quadrant source/measure unit for battery drain analysis. For additional details visit www.keysight.com/find/n6781