Handheld Digital Multimeters - Competitive Comparison

傳單

The U1270 Series - The industrial Multimeter

  • Clear display readings - The U1273A with an OLED display has high contrast ratio of 2000:1 and wide viewing angles up to 160°
  • Enhanced usability - Low impedance mode to eliminate stray voltage from your measurements
  • Flashing backlight for continuity test in noisy and dark environments
  • Ergonomic shape - Better grip when measuring on the go
  • PC-connectivity - Up to 10,000 internal memory plus data logging via USB

The U1230 Series Handheld Digital Multimeter

  • Comes with an easily activated built-in flashlight to illuminate test area
  • Performs continuity detection with flashing backlight display and beeper alert
  • Vsense performs non-contact voltage detection