High-Power Power Supply with the Medalist i3070 Series 5

應用說明

Overview

This paper documents the information needed to develop and turn on a test program utilizing the new Keysight Technologies, Inc. N5747A high-power power supply on the Keysight Medalist i3070 Series 5 in-circuit test (ICT) system. Compatibility on N5747A upgraded system with existing fixtures and test programs will also be discussed.

 

The N5747A is the latest high-power power supply for the i3070 tester. It is a single-output programmable DC power supply in a compact package, capable of driving up to 50 V @ 10 A (500 W). The N5747A power supply is connected to channel 3 and/or 4 on the Keysight ASRU-N card, or channel 7 and/or 8 on the Keysight utility card.

 

Keysight Medalist i3070 software revision 08.20p (or above) is required.