53200 Series Frequency Counters

傳單

“I never expected a frequency counter to do so much, so fast.”

You need to make accurate time and frequency measurements and you need to do it fast. The next-generation Keysight Technologies, Inc. 53200 Series counters provide the performance you need, along with important extras that may surprise you. You get more than higher performance. You get insight.

What makes the 53200 Series counters better than anything you’ve used before? Here are a few of the improvements and new capabilities:

  • More frequency: 350 MHz baseband frequency, 6- or 15-GHz optional microwave channels
  • More resolution: Up to 12 digits/sec and 20-ps single-shot time interval
  • More information accessibility: 1M reading memory, up to 75,000 frequency readings/sec, strip chart/trend plot, cumulative histograms
  • More connectivity: First LXI-compliant counters (LXI/ Ethernet, USB, and GPIB connectivity)
  • More measurement capability: Basic modulation domain/time stamp and optional pulse/burst microwave measurements