Brochures
Keysight Technologies and TDK RF Solutions
Ensure your products meet EMC compliance standards
The benefits of electromagnetic compatibility (EMC) pre-compliance testing are well understood. By including EMC pre-compliance testing during the development process, the probability of successful completion of full EMC compliance testing without additional redesign is greatly improved.
Adding a pre-compliance test system is the optimum approach to achieving EMC compliance for your products, allowing you to cost-effectively reduce your time-to-market.
An EMC pre-compliance testing system comprises a number of elements and integrating all of these can be challenging. TDK RF Solutions has successfully addressed this challenge with the TDK-EMI-6000P and TDK-EMI-18000P systems.
These systems provide fully integrated, turnkey solutions to execute pre-compliance testing up to 6 GHz and 18 GHz, respectively.
TDK RF Solutions builds upon Keysight’s world-class X-series signal analyzer, the industry’s fastest, economy class analyzer, by integrating it with TDK RF Solutions’ HLP series hybrid log-periodic antenna, pre-amplifiers, system interface, and Microsoft-certified software. The system can also be configured to interface to turntable and mast controllers.
- EMC pre-compliance testing
- Optimum approach to achieving EMC compliance
- Reduce the time-to-market for your products
- Integrated, turnkey 6 GHz & 18 GHz systems
- Based on Keysight X-series signal analyzers
- Complete solution with installation and training
EMC Pre-compliance Testing
TDK RF Solutions bundles everything you need into one complete system. With TDK’s pre-compliance systems you get everything you need for EMC pre-compliance testing.
The systems can be integrated into a rack or designed to sit on a worktable and can be customized to include installation and training.
A TDK RF Solutions EMC precompliance testing system based on a Keysight X-series analyzer is the optimum approach to achieving EMC compliance for all your products.
尋找感興趣的產品?