Product Fact Sheets
Product Fact Sheet
World’s most accurate handheld vector network analyzer
The Keysight Technologies FieldFox VNA is the only handheld network analyzer with QuickCal, a built-in calibration system that eliminates the hassle of carrying a calibration kit into the field. The FieldFox VNA also provides the best measurement stability over temperature and time and is the only handheld network analyzer with full MIL-PRF-28800F Class 2 compliance with no exceptions.
Key measurements
- Full 2-port error corrected network analysis, S11, S21, S12, S22, with both magnitude and phase
- Cable and antenna test (distance-to-fault, return loss, etc.)
- Cable loss measurement (1-port)
- Insertion loss and transmission measurement
- Smith chart and polar display
- Vector voltmeter
- Power meter with external USB power sensor
- Time domain
Key differentiators
- Built-in QuickCal technology enables calibration without a calibration kit.
- Best measurement stability over temperature and time.
- Industry’s only handheld network analyzer with full MIL-PRF-28800F Class 2 compliance with no exceptions.
- Superior system dynamic range: 100 dB.
- Easy-to-use, task-driven user interface.
- Weather resistant, compact, field-friendly design, and no fans or vents.
Options
The FieldFox base unit consists of a 4 GHz network analyzer. The following accessories are included: AC/DC adapter, 1 battery, soft carrying case, LAN cable, and Quick Reference Guide.
尋找感興趣的產品?