傳單
This SG25H3 PDK, together with IHP’s high-speed SiGe BiCMOS technology, provides a complete design flow in Keysight Technologies, Inc.Advanced Design System for MMIC designs up to 60 GHz
Technology features
SG25H3 technology offers 0.25 μm CMOS with an aluminum back end (3 thin plus 2 thick layers) and a set of RF passive devices.
For high-speed applications, 3 types of SiGe HBT devices are available:
PDK features
The SG25H3 PDK offers a completeADS-based flow in asilicon-based technology.
Example flow presents a 60 GHz
LNA design.
尋找感興趣的產品?