Product Fact Sheets
Key Features
• Standard waveforms included: sine, square, pulse, noise, ramp, DC, triangle
• Arbitrary waveforms with up to 64 K-points of memory
• 33210A has an optional 8K point arbitrary waveform generator
• Standard modulations AM and FM on all instruments, FSK, PWM and PM on select models
• Linear/log sweep and burst
• Free IntuiLink Arbitrary Waveform Software
• BenchVue included
Keysight 33210A Function
1. 33210A Function/Arbitrary Waveform Generator, 10 MHz
2. Graphic display for viewing and editing waveforms
3. One touch buttons for the standard waveforms
4. One touch buttons for modulation
5. Soft keys for setting parameters
6. Programmable output for matching load impedance
7. External reference time base input (33210A Option 001)
8. Computer interfaces: GPIB, 33210A provides USB and LAN (LXI)
9. SCPI programming language, PC SW and drivers included
尋找感興趣的產品?