Configuration Guides
Key Features
The 11713B attenuator/switch driver is a GPIB compatible instrument that concurrently drives up to two four‑section programmable step attenuators and two microwave coaxial switches, or up to 10 SPDT switches2. The 11713B is fully backward compatible with the 11713A in terms of functionality and fit. Connectivity using USB and LAN are optional.
尋找感興趣的產品?