P940xA/C Solid State PIN Diode Switches

傳單

Key Features

  • Significantly increase throughput with ultra fast switching speed of < 380 ns
  • Reduce test system setup costs with the ultra long switching life
  • Minimize cross-talk with excep­tionally high port-to-port isolation of > 80 dB
  • Optimize your system dynamic range with low insertion loss, 2.5 dB at 4 GHz, SP4T

Description

Keysight Technologies, Inc. P940xA/C solid state switches, based on PIN diode technology, provide superior performance in terms of isolation, insertion loss and return loss across a broad operating frequency range. The P940xA/C are particularly suitable for high-speed RF and microwave switching applications in instrumentation, communication, radar, switch matrix as well as many other test systems.

The P940xA/C switches have a PIN diode individual control (IC) switch and discrete shunt pin diodes on the RF path.

The discrete shunt pin diodes enhance the isolation between ports. The switches’ individual control pin controls the port ON/OFF. With these features, the switches provide good port match even when they are off. Hence, the P9402A/C SPDT switches have three switching states, switching between the common port and port 1 or port 2 or all ports to the OFF state (terminated at 50 ohm). The P9404A/C SP4T switches have three switching states, switching from common port to either one of the output ports or all the output ports are terminated at 50 ohm.

Specifications

Specifications refer to the performance standards or limits against which the solid state switches are tested.

Typical characteristics are included for ad­ditional information only and they are not specifications.