LXI Oscilloscope Boosts Efficiency in ATE Systems

應用說明

A new type of instrumentation for building automated test systems has emerged that is based on LAN (Ethernet) technology. The LXI (LAN eXtensions for Instrumentation) standard specifies the interaction of proven, widely used standards to enable fast, efficient, and cost-effective creation and reconfiguration of test systems. LXI-based instruments combine built-in measurement science and PC-standard input/output (I/O) connectivity that uses the Ethernet communications interface. LXI instruments come in compact, flexible packages with high-speed capabilities and reliable measurements. This article examines how LXIbased oscilloscopes can benefit you when you are building automated test systems.