應用說明
This application brief describes the benefits of using Keysight Technologies, Inc. impedance analyzers for device characterization of MEMS Magneto-Impedance (MI) sensors and how they improve design and test efficiency while offering a wide variety of design-automation tools and functions.
Keysight Impedance Analyzers
The 4294A covers the range of 40 Hz to 110 MHz and the E4991A, from 1 MHz to 3 GHz. These impedance analyzers offer excellent impedance measurement accuracy and are optimum tools for both design and manufacturing test of MEMS MI sensors.
MEMS MI Sensor
The MI sensor applies the principle of the MI effect. The impedance of the amorphous magnetic material changes depending on the external magnetic field when high frequency current is applied. High sensitive MI sensors are easily miniaturized into MEMS devices.
尋找感興趣的產品?