Configuration Guides
Introduction
This configuration guide contains information to help you configure your E8257D PSG microwave analog signal generator to meet your requirements. Ordering optional capabilities at the time of purchase provides the lowest overall cost.
E8257D PSG Microwave Analog Signal Generator Options
Standard product includes installation guide, adapters, and country specific power cord.
Step 1. Choose a frequency range (required)
All frequency range options support underrange to 100 kHz. However, performance specifications are not provided between 100 kHz and 250 kHz. Additionally, Option 567 supports overrange to 70 GHz. Typical performance specifications are provided between 67 GHz and 70 GHz.
Step 10. Choose instrument connector configuration
Note: Option 513, 520 and 521 instruments ship with a precision APC-3.5 mm (m) RF output connector on the front panel. Option 532, 540, and 550 instruments ship with a precision 2.4 mm (m) RF output connector on the front panel. Option 567 instruments ship with a precision 1.85 mm (m) RF output connector on the front panel.
Upgradeable Options
Customer-installable and service center-installable upgrade kits are available for the E8257D signal generators. If an option is not mentioned that you would like to have upgraded on your PSG, please contact your local Keysight representative about our customized upgradeable options.
尋找感興趣的產品?