J1518A Retractable Keyboard Kit

資料表

Store your rackmounted keyboard and mouse when not in use

The J1518A retractable keyboard kit can be used in all Keysight Technologies, Inc.’s racks. It can accommodate any standard keyboard and a mouse and can be used in a rack with a front door.

The retractable keyboard shelf slides into the rack when not in use and, when retracted, does not extend from the rack.

Features

  • Easy installation
  • Smooth edges
  • Fits all standard keyboards

 Specifications

  • EIA Units: 2 units
  • Materials: Base is 13-gauge cold-rolled steel; sliding tray is 16-gauge, cold-rolled steel
  • Weight: 12.9 kg (28.5 lbs)
  • Supported weight: 22.7 kg (50 lbs)
  • Color: Quartz gray

Installation

Install brackets to rear columns. Glide the shelf into place and secure with two front, decorative screws.

Tools required for installation:

  • Torx T25 screwdriver

 What you get in the box

  • 1 keyboard kit assembly
  • 2 rear brackets
  • 2 Torx T25 screws with lock washers
  • 2 Torx T25 decorative screws, quartz gray
  • 2 sheet metal, u-type nuts
  • 2 spare mouse cable clips
  • 1 mouse pad
  • Installation instructions

Related Products

A stationary keyboard is available, requiring 1 EIA unit.

  • E7714A - Fixed keyboard kit