Positioning, navigation and timing (PNT) is becoming more complex, with more signals from more sources and more sensors available to developers. The increasing criticality of PNT, and the threats to GNSS from jamming, spoofing, obscuration, multipath, and more means standalone GNSS is no longer viable for many applications.
PNT X is our sixth generation PNT simulation system. It simplifies complex testing, enabling developers to utilize the latest technologies and to test them thoroughly, precisely, and with the highest ever level of realism.
PNT X delivers a host of groundbreaking new features and capabilities, consolidating them into one compact system. These include the industry’s most powerful NAVWAR test feature set, realistic 3D scenarios, and I/Q spatial awareness, advanced controlled reception pattern antenna (CPRA) scenario modelling, ultra-realistic LEO constellation modelling, and the highest continuous dynamic range for the most realistic navigation warfare scenarios.
Most importantly, PNT X puts control in the hands of the user. Designed to protect systems against the harshest RF environments, it delivers ultimate performance under all simulation conditions. And in addition to the powerful SimREMOTE and NI LabVIEW interfaces, PNT X supports a variety of programming languages and platforms via gRPC, such as C++, Java and Python. The embedded Spyder software provides a Python Integrated Development Environment for effective test automation, quick scenario control and comprehensive post-processing analysis.