170/250 GHz Millimeter-Wave Broadband Vector Network Analyzer Solutions Using NA5305A/7A Frequency Extenders

技術綜覽

Keysight’s new NA5305A/7A Frequency extenders with 0.5 mm coaxial test port connector enable you to configure a millimeter-wave broadband VNA up to 170 GHz/250 GHz using the N522x/4xB PNA/PNA-X Microwave network analyzer and the N5292A Test set controller and measure S-parameters and power. Keysight’s 85065A 0.5 mm coaxial precision calibration kit, which includes the impedance standards to 250 GHz and a combination of the U8489A 1.0 mm USB thermocouple power sensor and waveguide power sensors allow the user to fully calibrate the broadband measurement setup up to 250 GHz.