Signal Processing for Optical Imaging in the Biomedical Industry

解決方案簡介

Optical imaging is reshaping biomedical diagnostics by offering non-invasive, high-resolution visualization of biological processes. This document outlines how high-performance oscilloscopes and digitizers address key signal processing challenges, including noise reduction, resolution enhancement, and real-time analysis. With exceptional bandwidth, sampling rates, and integrated software, these tools ensure accurate testing and validation of imaging algorithms. Their capabilities support critical applications such as early disease detection, surgical guidance, and continuous patient monitoring – driving innovation at the intersection of engineering and healthcare.