Extend Your Analysis into the Frequency Domain

傳單

The integration of Vector Signal Analysis (VSA) with the InfiniiVision HD3 Series Oscilloscope marks a significant advancement in VSA's oscilloscope connectivity, offering seamless hardware integration. While VSA has long supported InfiniiVision scopes, the HD3's exceptional digital performance creates a uniquely powerful combination. With the HD3's native 14-bit ADC, 10x lower noise floor, and deep 100 Mpts memory, users can achieve unprecedented EVM measurement performance for baseband IQ applications. Beyond raw performance, this pairing transforms the HD3 into a comprehensive signal analysis platform - adding advanced DSP capabilities like analog demodulation, distortion analysis, and specialized measurements for communications standards from cellular to satellite.

The HD3 and VSA software work together as an integrated system through a three-stage process: signal acquisition, data transfer, and analysis and visualization. The HD3 serves as the measurement front-end, providing precise signal capture and digitization. Its high-speed USB or ethernet interface transfers data to the VSA software running on a PC, where advanced vector and modulation analysis algorithms process the captured signals. This architecture allows for both real-time analysis of streaming data and detailed post-processing of captured signal records.