Electromagnetic Compatibility (EMC) Pre-Compliance Testing Solution

解決方案簡介

Meeting Electromagnetic Compatibility (EMC) requirements is crucial for bringing electronic products to market quickly and reliably. Traditional EMC testing can be complex, expensive, and time-consuming. The Keysight BV0030B PathWave BenchVue AC Source Pre-Compliance Test Software, combined with the AC6900 series AC power sources, offers a streamlined and automated approach to EMC pre-compliance testing. This solution allows engineers to conduct essential tests in-house, reducing the need for external test labs and minimizing project delays. With built-in test plans aligned with IEC 61000-4 standards, an intuitive user interface, and comprehensive reporting capabilities, this solution ensures efficient, repeatable testing early in the development cycle, supporting design validation and documentation requirements with minimal effort.